14.4.6 DACx Data Low Register

Name: DACxDATL
Offset: 0xC8C, 0xC9C

Bit 15141312111098 
     DACLOW[11:8] 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
 DACLOW[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 11:0 – DACLOW[11:0] DACx Low Data bits

In Hysteretic mode, Slope Generator mode and Triangle mode, this register specifies the low data value and/or limit for the DACx module. Valid values are from 205 to 3890.