14.4.9 DACx Slope Control High Register
Note:
- HME mode requires the user to disable the slope function (SLOPEN =
0). - TWME mode requires the user to enable the slope function (SLOPEN =
1).
| Name: | SLPxCONH |
| Offset: | 0xC92, 0xCA2 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| SLOPEN | HME | TWME | PSE | ||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| Access | |||||||||
| Reset |
Bit 15 – SLOPEN Slope Function Enable/On bit
| Value | Description |
|---|---|
| 1 | Enables slope function. |
| 0 | Disables slope function; slope accumulator is disabled to reduce power consumption. |
Bit 11 – HME Hysteretic Mode Enable bit(1)
| Value | Description |
|---|---|
| 1 | Enables Hysteretic mode for DACx. |
| 0 | Disables Hysteretic mode for DACx. |
Bit 10 – TWME Triangle Wave Mode Enable bit(2)
| Value | Description |
|---|---|
| 1 | Enables Triangle Wave mode for DACx. |
| 0 | Disables Triangle Wave mode for DACx. |
Bit 9 – PSE Positive Slope Mode Enable bit
| Value | Description |
|---|---|
| 1 | Slope mode is positive (increasing). |
| 0 | Slope mode is negative (decreasing). |