14.4.7 DACx Data High Register
| Name: | DACxDATH |
| Offset: | 0xC8E, 0xC9E |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| DACDAT[11:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | |||||
| Reset | 0 | 0 | 0 | 0 | |||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| DACDAT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 11:0 – DACDAT[11:0] DACx High Data bits
This register specifies the high DACx data value. Valid values are from 205 to 3890.