22.2.1 PTG Control/Status Low Register
Note:
- These bits apply to the
PTGWHIandPTGWLOcommands only. - This bit is only used with the
PTGCTRLStep command software trigger option. - The
PTGSSENbit may only be written when in Debug mode.
| Name: | PTGCST |
| Offset: | 0x900 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PTGEN | PTGSIDL | PTGTOGL | PTGSWT | PTGSSEN | PTGIVIS | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PTGSTRT | PTGWTO | PTGBUSY | PTGITM[1:0] | ||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bit 15 – PTGEN PTG Broadcast Trigger Enable bits
| Value | Description |
|---|---|
1 |
PTG is enabled. |
0 |
PTG is disabled. |
Bit 13 – PTGSIDL PTG Freeze in Debug Mode bit
| Value | Description |
|---|---|
1 |
Halts PTG operation when device is Idle. |
0 |
PTG operation continues when device is Idle. |
Bit 12 – PTGTOGL PTG Toggle Trigger Output bit
| Value | Description |
|---|---|
1 |
Toggles state of TRIG output for each execution of PTGTRIG. |
0 |
Generates a single TRIG pulse for each execution of PTGTRIG. |
Bit 10 – PTGSWT PTG Software Trigger bit(2)
| Value | Description |
|---|---|
1 |
If the
PTG state machine is executing the “Wait for software trigger” Step command
(OPTION[3:0] = 1010 or 1011), the
command will complete and execution will
continue. |
0 |
No action other than to clear the bit. |
Bit 9 – PTGSSEN PTG Single-Step Command bit(3)
| Value | Description |
|---|---|
1 |
Enables single Step when in Debug mode . |
0 |
Disables single step. |
Bit 8 – PTGIVIS PTG Counter/Timer Visibility bit
| Value | Description |
|---|---|
1 |
Reading the PTGSDLIM, PTGCxLIM or PTGTxLIM registers returns the current values of their corresponding Counter/Timer registers (PTGSDLIM, PTGCxLIM and PTGTxLIM). |
0 |
Reading the PTGSDLIM, PTGCxLIM or PTGTxLIM registers returns the value of these Limit registers. |
Bit 7 – PTGSTRT PTG Start Sequencer bit
| Value | Description |
|---|---|
1 |
Starts to sequentially execute the commands (Continuous mode). |
0 |
Stops executing the commands . |
Bit 6 – PTGWTO PTG Watchdog Timer Time-out Status bit
| Value | Description |
|---|---|
1 |
PTG Watchdog Timer has timed out. |
0 |
PTG Watchdog Timer has not timed out. |
Bit 5 – PTGBUSY PTG State Machine Busy bit
| Value | Description |
|---|---|
1 |
PTG is running on the selected clock source; no SFR writes are allowed to PTGCLK[2:0] or PTGDIV[4:0]. |
0 |
PTG state machine is not running. |
Bits 1:0 – PTGITM[1:0] PTG Input Trigger Operation Selection bit(1)
| Value | Description |
|---|---|
11 |
Single-level detect with Step delay not executed on exit of command (regardless of the PTGCTRL command) (Mode 3). |
10 |
Single-level detect with Step delay executed on exit of command (Mode 2). |
| 01 | Continuous edge detect with Step delay not executed on exit of command (regardless of the PTGCTRL command) (Mode 1). |
| 00 | Continuous edge detect with Step delay executed on exit of command (Mode 0). |