22.2.13 PTG Step Queue Pointer Register
| Name: | PTGQPTR |
| Offset: | 0x928 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PTGQPTR[4:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 | ||||
Bits 4:0 – PTGQPTR[4:0] PTG Step Queue Pointer Register bits
This register points to the currently active Step command in the Step queue.