22.2.28 PTG Step Queue 14 Pointer Register

Name: PTGQUE14
Offset: 0x94C

Bit 15141312111098 
 STEP29[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STEP28[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:8 – STEP29[7:0]  PTG Command 2n+1 bits

A queue location for storage of the STEP(2n+1) command byte, where ‘n’ is from PTGQUEn.

Bits 7:0 – STEP28[7:0]  PTG Command 2n bits

A queue location for storage of the STEP(2n) command byte, where ‘n’ is the odd numbered Step Queue Pointers.