28.3.14 PTG Step Queue 2 Pointer Register

Legend: R = Readable bit, W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
  2. Refer to Table 28-5 for the step command encoding.
Name: PTGQUE2
Offset: 0x3538

Bit 3130292827262524 
 STEP11[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STEP10[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STEP9[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STEP8[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – STEP11[7:0]  PTG Command Step 11 bits(1,2)

A queue location for storage of the STEP11 command byte.

Bits 23:16 – STEP10[7:0]  PTG Command Step 10 bits(1,2)

A queue location for storage of the STEP10 command byte.

Bits 15:8 – STEP9[7:0]  PTG Command Step 9 bits(1,2)

A queue location for storage of the STEP9 command byte.

Bits 7:0 – STEP8[7:0]  PTG Command Step 8 bits(1,2)

A queue location for storage of the STEP8 command byte.