28.3.17 PTG Step Queue 5 Pointer Register

Legend: R = Readable bit, W = Writable bit

Note:
  1. These bits are read-only when the module is executing step commands.
  2. Refer to Table 28-5 for the step command encoding.
Name: PTGQUE5
Offset: 0x3544

Bit 3130292827262524 
 STEP23[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 STEP22[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 STEP21[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 STEP20[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:24 – STEP23[7:0]  PTG Command Step 23 bits(1,2)

A queue location for storage of the STEP3 command byte.

Bits 23:16 – STEP22[7:0]  PTG Command Step 22 bits(1,2)

A queue location for storage of the STEP22 command byte.

Bits 15:8 – STEP21[7:0]  PTG Command Step 21 bits(1,2)

A queue location for storage of the STEP21 command byte.

Bits 7:0 – STEP20[7:0]  PTG Command Step 20 bits(1,2)

A queue location for storage of the STEP20 command byte.