14.7.3 Loading Messages Into Transmit Queue
Loading transmit message objects into the TXQ works similarly to loading message objects into a transmit FIFO. The application must check the CxTXQSTA register to see if there is space in the TXQ. The CxTXQUA registers should be used instead of the CxFIFOUAx registers to calculate the address to load the message and set the UINC bit (CxTXQCON[8]) to increment the head of the TXQ.
| Words | Bits | Bits 31/23/5/7 | Bit 30/22/14/6 | Bit 29/21/13/5 | Bit 28/20/12/4 | Bit 27/19/11/3 | Bit 26/18/10/2 | Bit 25/17/9/1 | Bit 24/16/8/0 |
|---|---|---|---|---|---|---|---|---|---|
| T0 | 31:24 | — | — | SID11 | EID[17:6] | ||||
| 23:16 | EID[12:5] | ||||||||
| 15:8 | EID[4:0] | SID[10:8] | |||||||
| 7:0 | SID[7:0] | ||||||||
| T1 | 31:24 | SEQ[22:15] | |||||||
| 23:16 | SEQ[14:7] | ||||||||
| 15:8 | SEQ[6:0] | ESI | |||||||
| 7:0 | FDF | BRS | RTR | IDE | DLC[3:0] | ||||
| T2 | 31:24 | Transmit Buffer Data Byte 3 | |||||||
| 23:16 | Transmit Buffer Data Byte 2 | ||||||||
| 15:8 | Transmit Buffer Data Byte 1 | ||||||||
| 7:0 | Transmit Buffer Data Byte 0 | ||||||||
| T3 | 31:24 | Transmit Buffer Data Byte 7 | |||||||
| 23:16 | Transmit Buffer Data Byte 6 | ||||||||
| 15:8 | Transmit Buffer Data Byte 5 | ||||||||
| 7:0 | Transmit Buffer Data Byte 4 | ||||||||
| Ti | 31:24 | Transmit Buffer Data Byte n | |||||||
| 23:16 | Transmit Buffer Data Byte n - 1 | ||||||||
| 15:8 | Transmit Buffer Data Byte n - 2 | ||||||||
| 7:0 | Transmit Buffer Data Byte n - 3 | ||||||||
| bit T0.31-30 | Unimplemented: Read as ‘x’ |
| bit T0.29 | SID11: In FD mode, the standard ID can be extended to 12 bit using r1. |
| bit T0.28-11 | EID[17:0]: Extended Identifier |
| bit T0.10-0 | SID[10:0]: Standard Identifier |
| bit T1.31-9 | SEQ[22:0]: Sequence to keep track of transmitted messages in Transmit Event FIFO |
| bit T1.8 |
ESI: Error Status Indicator In CAN to CAN Gateway mode (CiCON.EXIGM=
|
| bit T1.7 | FDF: FD Frame; distinguishes between CAN and CAN FD formats. |
| bit T1.6 | BRS: Bit Rate Switch; selects if data bit rate is switched. |
| bit T1.5 | RTR: Remote Transmission Request; not used in CAN FD. |
| bit T1.4 | IDE: Identifier Extension Flag; distinguishes between the base and extended format. |
| bit T1.3-0 | DLC[3:0]: Data Length Code |