8.6.3.3 Operations in Sleep/Idle Modes
The clock sources to the module are shut down and the module remains halted when the device enters Sleep mode.
When the device enters Idle mode, the module's operation is governed by the CAMSIDL bit
in the CAMCON register. Setting CAMCON[CAMSIDL] bit halts the module in Idle mode.
Although the TRNG operation ceases when the module is halted, the TRNG ring oscillators
remain active. If CAMSIDL is set to 0, the module continues to operate
in Idle mode, allowing access to all registers.