7.1.2 FICD Configuration Register

Legend: R = Readable bit, W = Writable bit

Name: FICD
Offset: 0x7F3010

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 NOBTSWP        
Access R 
Reset 0 
Bit 76543210 
 BKBUG JTAGEN      
Access RR/W 
Reset 00 

Bit 15 – NOBTSWP BOOTSWP instruction disable bit

ValueDescription
1 BOOTSWP instruction is disabled.
0 BOOTSWP instruction is enabled.

Bit 7 – BKBUG Background Debugger Enable bit (active low)

ValueDescription
1 Background debugger is disabled.
0 Background debugger functions are enabled.

Bit 5 – JTAGEN JTAG Enable bit

ValueDescription
1 JTAG port is enabled.
0 JTAG port is disabled.