7.1.7 FPRxEND Configuration Register
| Name: | FPRxEND |
| Offset: | 0x7F4008, 0x7F4018, 0x7F4028, 0x7F4038, 0x7F4048, 0x7F4058, 0x7F4068, 0x7F4078 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| END[34:28] | |||||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | 0 | 0 | 0 | 0 | 1 | 1 | 1 | ||
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| END[27:24] | END[11:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 1 | 1 | 1 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| END[11:0] | |||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 1 | 1 | |