6.4.3.4.1 Inactive Panel Erase Sequence
An inactive panel erase sequence typically includes the following steps, subject to the constraints externally imposed by the Security module:
- Configure NVMCON to Word program:
- WREN = 1
- PROGOP = Inactive panel erase (0x4)
- Set the WR bit.
- The program sequence is completed and the WR bit is cleared by hardware.
- Clear WREN bit.
- Test the WRERR bit to ensure the program sequence is completed successfully.