3.5.2.1 HPCCON Register

Name: HPCCON
Offset: 0x1E10

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 ON CLR      
Access R/WR 
Reset 00 
Bit 76543210 
          
Access  
Reset  

Bit 15 – ON On Control bit

ValueDescription
1 Module is enabled and counters increment on event signals.
0 Module is disabled and counters do not increment on event signals. Counter values may be read.

Bit 13 – CLR Clear Control bit

A write of a ‘1’ to this location will cause the event counters to clear. This bit may be set at any time whether the PMU is in the Enabled state or the Disabled state. This bit location always reads as ‘0’.