Subnormals-Are-Zero (SAZ)
Subnormals-Are-Zero (SAZ) mode is enabled when FCR.SAZ is set and will ensure that any subnormal
operand input to a functional block is replaced with a 0 value of the same sign as the
subnormal value it is replacing. This avoids the consequences of processing or having to
deal with subnormal datum. This operation applies to all floating-point instructions
except: FMOV, FMOVC, FAND,
FIOR, FTST, FLI2F and
FDI2F.
Note: SAZ mode is applied to
FABS and
FNEG instructions to ensure result consistency with that of an
equivalent sequence of FPU arithmetic instructions.Note: Does not apply to FPU to CPU or CPU to FPU move
instructions.