11.4.11.2.3 Feedback Input Selection
The feedback input is selected from a 16-input multiplexer as shown in Figure 11-5. The value for the feedback pin can be taken from both output and input of the particular pin. For example, the feedback can be input from an external value or can be manually updated by setting LAT of the selected pin to 0/1.