Figure 1. I/O Pin Input Threshold Voltage vs.
VCC (VIH, IO Pin Read as
‘1’)
Figure 2. I/O Pin Input threshold Voltage vs.
VCC (VIL, IO Pin Read as
‘0’)
Figure 3. I/O Pin Input Hysteresis vs. VCC
Figure 4. Reset Pin as I/O, Input Threshold
Voltage vs. VCC (VIH, I/O Pin Read as
‘1’)
Figure 5. Reset Pin as I/O, Input Threshold
Voltage vs. VCC (VIL, I/O pin Read as
‘0’)
Figure 6. Reset Input Hysteresis vs. VCC (Reset Pin Used as
I/O)
Figure 7. Reset Input Threshold Voltage vs.
VCC (VIH, I/O Pin Read as
‘1’)
Figure 8. Reset Input Threshold Voltage vs.
VCC (VIL, I/O pin Read as
‘0’)
Figure 9. Reset Pin, Input Hysteresis vs.
VCC