Offset | Name | Bit Pos. | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|---|---|
0x00 | EVSYSROUTEA | 7:0 | EVOUTF | EVOUTD | EVOUTA | |||||
0x01 | CCLROUTEA | 7:0 | LUT2 | LUT1 | LUT0 | |||||
0x02 | USARTROUTEA | 7:0 | USART1[1:0] | USART0[2:0] | ||||||
0x03 ... 0x04 |
Reserved | |||||||||
0x05 | SPIROUTEA | 7:0 | SPI0[2:0] | |||||||
0x06 | TWIROUTEA | 7:0 | TWI0[1:0] | |||||||
0x07 | TCAROUTEA | 7:0 | TCA0[2:0] | |||||||
0x08 | TCBROUTEA | 7:0 | TCB1 | TCB0 | ||||||
0x09 | TCDROUTEA | 7:0 | TCD0[2:0] |