The primary task of the SRAM memory is to store application data. The
program stack is located at the end of SRAM. It is not possible to execute from
SRAM.
Table 1. Physical Properties of SRAM
MemoryProperty |
AVR64DD14
AVR64DD20
|
Size |
8 KB |
Start address |
0x6000 |