Ordering Code | Flash/SRAM | Pin Count |
Package Type |
Temperature Range | Carrier Type |
---|---|---|---|---|---|
AVR64DD20T-E/SO | 64 KB/8 KB | 20 | SOIC | -40°C to +125°C | Tape & Reel |
AVR64DD14T-E/SL | 64 KB/8 KB | 14 | SOIC | -40°C to +125°C | Tape & Reel |
AVR64DD20T-I/SO | 64 KB/8 KB | 20 | SOIC | -40°C to +85°C | Tape & Reel |
AVR64DD14T-I/SL | 64 KB/8 KB | 14 | SOIC | -40°C to +85°C | Tape & Reel |
AVR64DD20-E/SO | 64 KB/8 KB | 20 | SOIC | -40°C to +125°C | Tube |
AVR64DD14-E/SL | 64 KB/8 KB | 14 | SOIC | -40°C to +125°C | Tube |
AVR64DD20-I/SO | 64 KB/8 KB | 20 | SOIC | -40°C to +85°C | Tube |
AVR64DD14-I/SL | 64 KB/8 KB | 14 | SOIC | -40°C to +85°C | Tube |
To order or obtain information, for example on pricing or delivery, refer to the factory or the listed sales office.