Symbol | Min. | Typ. ✝ | Max. | Units | Conditions |
---|---|---|---|---|---|
Supply Voltage(1) | |||||
VDD |
1.8 |
— |
5.5 |
V |
|
VDDIO2 |
1.62 |
— |
5.5 |
V |
|
Slew Rate | — | — | 0.25 | V/µs | 1.8V ≤ VDD ≤ 5.5V |
RAM Data Retention(2) | |||||
VDR |
1.7 |
— |
— |
V |
Device in Power-Down mode |
Power-on Reset Release Voltage(4) | |||||
VPOR |
— |
1.6 |
— |
V |
BOD disabled(3) |
tPOR |
— |
1 |
— |
μs |
BOD disabled(3) |
Power-on Reset Re-Arm Voltage(4) | |||||
VPORR |
— |
1.25 |
— |
V |
BOD disabled(3) |
tPORR |
— |
2.7 |
— |
μs |
BOD disabled(3) |
VDD Rise Rate to Ensure Internal Power-on Reset Signal(4) | |||||
SVDD | 0.05 |
— |
— |
V/ms | BOD disabled(3) |
✝ Data in the “Typ.” column is at TA = 25°C and VDD = 3.0V unless otherwise specified. These parameters are not tested and are for design guidance only. Notes:
|