Host Data
Bit7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
DATA[7:0] | |||||||
AccessR/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Reset0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Data
This bit field provides direct access to the host’s physical shift register, which is used to shift out data on the bus (transmit) and to shift in data received from the bus (receive). The direct access implies that the MDATA register cannot be accessed during byte transmissions.
Reading valid data or writing data to be transmitted can only be
successful when the CLKHOLD bit is read as ‘1
’ or when an
interrupt occurs.
A write to the MDATA register will command the host to perform a byte transmit
operation on the bus, directly followed by receiving the Acknowledge bit from
the client. This is independent of the Acknowledge Action (ACKACT) bit from the
Host Control B (TWIn.MCTRLB) register. The write operation is performed
regardless of winning or losing arbitration before the Write Interrupt Flag
(WIF) is set to ‘1
’.
If the Smart Mode Enable (SMEN) bit in the Host Control A (TWIn.MCTRLA) register
is set to ‘1
’, read access to the MDATA register will command
the host to perform an acknowledge action. This is dependent on the setting of
the Acknowledge Action (ACKACT) bit from the Host Control B (TWIn.MCTRLB)
register.
1
’.