2.3.27 PHY_GetRSSIBaseVal Function
C
int8_t PHY_GetRSSIBaseVal(void)Summary
Get RSSI base value of TRX
Description
This function is called to get the base RSSI value for respective radios
Precondition
PHY_Init() should have been called before calling this function
Parameters
None
Returns
Integer contains RSSI value
Example
int8_t trxBaseRSSI; // Get RSSI base value of TRX trxBaseRSSI = PHY_GetRSSIBaseVal();
Remarks
None