3.3.24.3 mcSpeI_SpeedControlManual
C
/* Speed control - manual mode : floating point version */ void mcSpeI_SpeedControlManual( const tmcSpe_Parameters_s * const pParameters, const float32_t Out ) /* Speed control - manual mode : fixed point version */ void mcSpeI_SpeedControlManual( const tmcSpe_Parameters_s * const pParameters, const int16_t Out )
Summary
Performs speed control in manual mode.
Description
This function updates the speed control module output to a specified value in manual mode. Depending on the state of the system, it either update the PI controller output (Iq_ref) to a desired value or resets the PI controller.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the speed control module parameter structure |
| Out | Output value for manual control. Please refer the generated header for the exact data type. |
Returns
None
Example
// Define the speed control module data structure
tmcSpe_Parameters_s speedParameters;
float32_t iQref = 0.2f;
/* Speed control - manual mode */
mcSpeI_SpeedControlManual(&speedParameters, iQref);
Remarks
Refer the generated header file for the exact function signature..