3.3.24.7 tmcSpe_State_s Struct
C
typedef struct
{
bool enable; /* Flag indicating Speed control module enable status */
bool initDone; /* Flag indicating Speed control module initialization status */
tmcUtils_PiControl_s bPIController; /* PI control parameter structure */
}tmcSpe_State_s;
Summary
Speed control module data Structure.
Description
This structure holds the state and parameters for the speed control module. It includes control flags, and parameters for PI control.
Remarks
None.