3.3.24.5 mcSpeI_SpeedControlReset
C
/* Reset speed control module */
void mcSpeI_SpeedControlReset( const tmcSpe_Parameters_s * const pParameters )
Summary
Resets the speed control module.
Description
This function resets the speed control module by linking the state variables,
resetting the associated PI controller. It achieves by calling the
mcUtils_PiControlReset function with a zero setpoint and PI
controller state structure.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pParameters | A pointer to the speed control module parameter structure. |
Returns
None
Example
// Define the speed module data structure
tmcSpe_Parameters_s speedParameters;
/** Reset speed control module */
mcTorI_SpeedControlReset(&speedParameters);
Remarks
None.