1.1.5.16 SPW_LINK_InterruptEnable

void SPW_LINK_InterruptEnable(SPW_LINK link, SPW_LINK_INT_MASK interruptMask)

Summary

Enables SPW LINK Interrupt for a given link interface

Preconditions

SPW_Initialize must have been called for the associated SPW instance

Parameters

  • link - The selected link ID

  • interruptMask - Interrupt to be enabled

Returns

None