1.1.5.60 SPW_PKTTX_NXTSEND_START
typedef enum
{
SPW_PKTTX_NXTSEND_START_EVENT = SPW_PKTTX1_NXTSENDCFG_START_STARTEVENT_Val,
SPW_PKTTX_NXTSEND_START_NOW = SPW_PKTTX1_NXTSENDCFG_START_STARTNOW_Val,
SPW_PKTTX_NXTSEND_START_TCH1 = SPW_PKTTX1_NXTSENDCFG_START_STARTTCH1_Val,
/* Force the compiler to reserve 32-bit memory for enum */
SPW_PKTTX_NXTSEND_START_INVALID = 0xFFFFFFFF
} SPW_PKTTX_NXTSEND_START;
Summary
Identifies the SPW PKTTX next send list start mode
Description
This data type identifies the SPW PKTTX next send list start mode