1.1.5.69 SPW_TCH_SEL_LINK_MASK

typedef enum
{
    SPW_TCH_SEL_LINK_MASK_L1 = 0x01,
    SPW_TCH_SEL_LINK_MASK_L2 = 0x02,
    /* Force the compiler to reserve 32-bit memory for enum */
    SPW_TCH_SEL_LINK_MASK_INVALID = 0xFFFFFFFF
} SPW_TCH_SEL_LINK_MASK;

Summary

Identifies the SPW TCH Selected link for sender or listener.

Description

This data type identifies the SPW TCH Selected link for sender or listener.