1.1.5.74 SPW_TCH_ConfigureRestart

void SPW_TCH_ConfigureRestart(uint8_t timeCodeValue, bool oneshot, SPW_TCH_CFG_RESTART_IN inputEvent, SPW_SYNC_EVENT_MASK eventMask)

Summary

Set SPW TCH restart configuration to set up once or regularly the time code value

Preconditions

None

Parameters

  • timeCodeValue - Time code value set at restart event

  • oneshot - Clears restart configuration register after restart event

  • inputEvent - Select restart input source

  • eventMask - If input source is syncronization event, selected the event source

Returns

None