1.1.5.39 SPW_RMAP_STATUS

typedef enum
{
    SPW_RMAP_STATUS_ERRCODE_MASK = SPW_RMAP1_STS_RC_ERRCODE_Msk,
    SPW_RMAP_STATUS_VALID = SPW_RMAP1_STS_RC_VALID_Msk,
    /* Force the compiler to reserve 32-bit memory for enum */
    SPW_RMAP_STATUS_INVALID = 0xFFFFFFFF
} SPW_RMAP_STATUS;

Summary

Identifies the SPW RMAP current status

Description

This data type identifies the SPW RMAP status