1.1.5.8 SPW_LINK_DIST_INT_MASK
typedef enum { SPW_LINK_DIST_INT_MASK_D0 = SPW_LINK1_DISTINTPI_RM_DI0_Msk, SPW_LINK_DIST_INT_MASK_D1 = SPW_LINK1_DISTINTPI_RM_DI1_Msk, SPW_LINK_DIST_INT_MASK_D2 = SPW_LINK1_DISTINTPI_RM_DI2_Msk, SPW_LINK_DIST_INT_MASK_D3 = SPW_LINK1_DISTINTPI_RM_DI3_Msk, SPW_LINK_DIST_INT_MASK_D4 = SPW_LINK1_DISTINTPI_RM_DI4_Msk, SPW_LINK_DIST_INT_MASK_D5 = SPW_LINK1_DISTINTPI_RM_DI5_Msk, SPW_LINK_DIST_INT_MASK_D6 = SPW_LINK1_DISTINTPI_RM_DI6_Msk, SPW_LINK_DIST_INT_MASK_D7 = SPW_LINK1_DISTINTPI_RM_DI7_Msk, SPW_LINK_DIST_INT_MASK_D8 = SPW_LINK1_DISTINTPI_RM_DI8_Msk, SPW_LINK_DIST_INT_MASK_D9 = SPW_LINK1_DISTINTPI_RM_DI9_Msk, SPW_LINK_DIST_INT_MASK_D10 = SPW_LINK1_DISTINTPI_RM_DI10_Msk, SPW_LINK_DIST_INT_MASK_D11 = SPW_LINK1_DISTINTPI_RM_DI11_Msk, SPW_LINK_DIST_INT_MASK_D12 = SPW_LINK1_DISTINTPI_RM_DI12_Msk, SPW_LINK_DIST_INT_MASK_D13 = SPW_LINK1_DISTINTPI_RM_DI13_Msk, SPW_LINK_DIST_INT_MASK_D14 = SPW_LINK1_DISTINTPI_RM_DI14_Msk, SPW_LINK_DIST_INT_MASK_D15 = SPW_LINK1_DISTINTPI_RM_DI15_Msk, SPW_LINK_DIST_INT_MASK_D16 = SPW_LINK1_DISTINTPI_RM_DI16_Msk, SPW_LINK_DIST_INT_MASK_D17 = SPW_LINK1_DISTINTPI_RM_DI17_Msk, SPW_LINK_DIST_INT_MASK_D18 = SPW_LINK1_DISTINTPI_RM_DI18_Msk, SPW_LINK_DIST_INT_MASK_D19 = SPW_LINK1_DISTINTPI_RM_DI19_Msk, SPW_LINK_DIST_INT_MASK_D20 = SPW_LINK1_DISTINTPI_RM_DI20_Msk, SPW_LINK_DIST_INT_MASK_D21 = SPW_LINK1_DISTINTPI_RM_DI21_Msk, SPW_LINK_DIST_INT_MASK_D22 = SPW_LINK1_DISTINTPI_RM_DI22_Msk, SPW_LINK_DIST_INT_MASK_D23 = SPW_LINK1_DISTINTPI_RM_DI23_Msk, SPW_LINK_DIST_INT_MASK_D24 = SPW_LINK1_DISTINTPI_RM_DI24_Msk, SPW_LINK_DIST_INT_MASK_D25 = SPW_LINK1_DISTINTPI_RM_DI25_Msk, SPW_LINK_DIST_INT_MASK_D26 = SPW_LINK1_DISTINTPI_RM_DI26_Msk, SPW_LINK_DIST_INT_MASK_D27 = SPW_LINK1_DISTINTPI_RM_DI27_Msk, SPW_LINK_DIST_INT_MASK_D28 = SPW_LINK1_DISTINTPI_RM_DI28_Msk, SPW_LINK_DIST_INT_MASK_D29 = SPW_LINK1_DISTINTPI_RM_DI29_Msk, SPW_LINK_DIST_INT_MASK_D30 = SPW_LINK1_DISTINTPI_RM_DI30_Msk, SPW_LINK_DIST_INT_MASK_D31 = SPW_LINK1_DISTINTPI_RM_DI31_Msk, SPW_LINK_DIST_INT_MASK_ALL = SPW_LINK1_DISTINTPI_RM_Msk } SPW_LINK_DIST_INT_MASK;
Summary
Identifies the SPW LINK Distributed interrupts fields.
Description
This data type identifies the SPW LINK Distributed interrupts fields.