1.1.5.64 SPW_PKTTX_InterruptEnable

void SPW_PKTTX_InterruptEnable(SPW_PKTTX_INT_MASK interruptMask)

Summary

Enables SPW TX module Interrupt

Preconditions

SPW_Initialize must have been called for the associated SPW instance

Parameters

  • interruptMask - Interrupt to be enabled

Returns

None