1.1.5.46 SPW_PKTRX_NXTBUF_START

typedef enum
{
    SPW_PKTRX_NXTBUF_START_EVENT = SPW_PKTRX1_NXTBUFCFG_START_STARTEVENT_Val,
    SPW_PKTRX_NXTBUF_START_NOW = SPW_PKTRX1_NXTBUFCFG_START_STARTNOW_Val,
    SPW_PKTRX_NXTBUF_START_TCH1 = SPW_PKTRX1_NXTBUFCFG_START_STARTTCH1_Val,
    SPW_PKTRX_NXTBUF_START_LATER = SPW_PKTRX1_NXTBUFCFG_START_STARTLATER_Val,
    /* Force the compiler to reserve 32-bit memory for enum */
    SPW_PKTRX_NXTBUF_START_INVALID = 0xFFFFFFFF
} SPW_PKTRX_NXTBUF_START;

Summary

Identifies the SPW PKTRX next receive buffer start condition

Description

This data type identifies the SPW PKTRX next receive buffer start condition