1.1.5.2 SPW_SYNC_EVENT_MASK
typedef enum { SPW_SYNC_EVENT_MASK_RTCOUT0 = 0x01, SPW_SYNC_EVENT_MASK_RTCOUT1 = 0x02, /* Force the compiler to reserve 32-bit memory for enum */ SPW_SYNC_EVENT_MASK_INVALID = 0xFFFFFFFF } SPW_SYNC_EVENT_MASK;
Summary
Identifies the SPW synchronization events mask
Description
This data type identifies the SPW synchronization events mask