1.1.5.70 SPW_TCH_CFG_RESTART_IN
typedef enum { SPW_TCH_CFG_RESTART_IN_PPS = 0, SPW_TCH_CFG_RESTART_IN_EVENT = 1, /* Force the compiler to reserve 32-bit memory for enum */ SPW_TCH_CFG_RESTART_IN_INVALID = 0xFFFFFFFF } SPW_TCH_CFG_RESTART_IN;
Summary
Identifies the SPW TCH Configure restart input.
Description
This data type identifies the SPW TCH Configure restart input event.