1.1.5.11 SPW_LINK_DIST_ACK_MASK
typedef enum { SPW_LINK_DIST_ACK_MASK_D0 = SPW_LINK1_DISTACKPI_RM_DA0_Msk, SPW_LINK_DIST_ACK_MASK_D1 = SPW_LINK1_DISTACKPI_RM_DA1_Msk, SPW_LINK_DIST_ACK_MASK_D2 = SPW_LINK1_DISTACKPI_RM_DA2_Msk, SPW_LINK_DIST_ACK_MASK_D3 = SPW_LINK1_DISTACKPI_RM_DA3_Msk, SPW_LINK_DIST_ACK_MASK_D4 = SPW_LINK1_DISTACKPI_RM_DA4_Msk, SPW_LINK_DIST_ACK_MASK_D5 = SPW_LINK1_DISTACKPI_RM_DA5_Msk, SPW_LINK_DIST_ACK_MASK_D6 = SPW_LINK1_DISTACKPI_RM_DA6_Msk, SPW_LINK_DIST_ACK_MASK_D7 = SPW_LINK1_DISTACKPI_RM_DA7_Msk, SPW_LINK_DIST_ACK_MASK_D8 = SPW_LINK1_DISTACKPI_RM_DA8_Msk, SPW_LINK_DIST_ACK_MASK_D9 = SPW_LINK1_DISTACKPI_RM_DA9_Msk, SPW_LINK_DIST_ACK_MASK_D10 = SPW_LINK1_DISTACKPI_RM_DA10_Msk, SPW_LINK_DIST_ACK_MASK_D11 = SPW_LINK1_DISTACKPI_RM_DA11_Msk, SPW_LINK_DIST_ACK_MASK_D12 = SPW_LINK1_DISTACKPI_RM_DA12_Msk, SPW_LINK_DIST_ACK_MASK_D13 = SPW_LINK1_DISTACKPI_RM_DA13_Msk, SPW_LINK_DIST_ACK_MASK_D14 = SPW_LINK1_DISTACKPI_RM_DA14_Msk, SPW_LINK_DIST_ACK_MASK_D15 = SPW_LINK1_DISTACKPI_RM_DA15_Msk, SPW_LINK_DIST_ACK_MASK_D16 = SPW_LINK1_DISTACKPI_RM_DA16_Msk, SPW_LINK_DIST_ACK_MASK_D17 = SPW_LINK1_DISTACKPI_RM_DA17_Msk, SPW_LINK_DIST_ACK_MASK_D18 = SPW_LINK1_DISTACKPI_RM_DA18_Msk, SPW_LINK_DIST_ACK_MASK_D19 = SPW_LINK1_DISTACKPI_RM_DA19_Msk, SPW_LINK_DIST_ACK_MASK_D20 = SPW_LINK1_DISTACKPI_RM_DA20_Msk, SPW_LINK_DIST_ACK_MASK_D21 = SPW_LINK1_DISTACKPI_RM_DA21_Msk, SPW_LINK_DIST_ACK_MASK_D22 = SPW_LINK1_DISTACKPI_RM_DA22_Msk, SPW_LINK_DIST_ACK_MASK_D23 = SPW_LINK1_DISTACKPI_RM_DA23_Msk, SPW_LINK_DIST_ACK_MASK_D24 = SPW_LINK1_DISTACKPI_RM_DA24_Msk, SPW_LINK_DIST_ACK_MASK_D25 = SPW_LINK1_DISTACKPI_RM_DA25_Msk, SPW_LINK_DIST_ACK_MASK_D26 = SPW_LINK1_DISTACKPI_RM_DA26_Msk, SPW_LINK_DIST_ACK_MASK_D27 = SPW_LINK1_DISTACKPI_RM_DA27_Msk, SPW_LINK_DIST_ACK_MASK_D28 = SPW_LINK1_DISTACKPI_RM_DA28_Msk, SPW_LINK_DIST_ACK_MASK_D29 = SPW_LINK1_DISTACKPI_RM_DA29_Msk, SPW_LINK_DIST_ACK_MASK_D30 = SPW_LINK1_DISTACKPI_RM_DA30_Msk, SPW_LINK_DIST_ACK_MASK_D31 = SPW_LINK1_DISTACKPI_RM_DA31_Msk, SPW_LINK_DIST_ACK_MASK_ALL = SPW_LINK1_DISTACKPI_RM_Msk } SPW_LINK_DIST_ACK_MASK;
Summary
Identifies the SPW LINK Distributed Acknowledge interrupts fields.
Description
This data type identifies the SPW LINK Distributed Acknowledge interrupts fields.