1.1.5.68 SPW_TCH_INT_MASK

typedef enum
{
    SPW_TCH_INT_MASK_TCEVENT = SPW_TCH_PI_RM_TCEVENT_Msk,
    SPW_TCH_INT_MASK_TIMECODE = SPW_TCH_PI_RM_TIMECODE_Msk,
    SPW_TCH_INT_MASK_ANYTIMECODE = SPW_TCH_PI_RM_ANYTIMECODE_Msk,
    SPW_TCH_INT_MASK_LATEWD = SPW_TCH_PI_RM_LATEWD_Msk,
    SPW_TCH_INT_MASK_EARLYWD = SPW_TCH_PI_RM_EARLYWD_Msk,
    /* Force the compiler to reserve 32-bit memory for enum */
    SPW_TCH_INT_MASK_INVALID = 0xFFFFFFFF
} SPW_TCH_INT_MASK;

Summary

Identifies the SPW TCH Interrupt status mask.

Description

This data type identifies the SPW TCH Interrupt status mask.