1.1.5.31 SPW_ROUTER_TIMEOUT_STATUS

typedef enum
{
    SPW_ROUTER_TIMEOUT_STATUS_ADDR_MASK = SPW_ROUTER_TIMEOUT_ADDR_Msk,
    SPW_ROUTER_TIMEOUT_STATUS_LOCKED = SPW_ROUTER_TIMEOUT_LOCKED_Msk,
    /* Force the compiler to reserve 32-bit memory for enum */
    SPW_ROUTER_TIMEOUT_STATUS_INVALID = 0xFFFFFFFF
} SPW_ROUTER_TIMEOUT_STATUS;

Summary

Identifies the SPW ROUTER Timeout current status

Description

This data type identifies the SPW ROUTER Timeout status