1.1.5.28 SPW_LINK_TransmitEscapeChar

void SPW_LINK_TransmitEscapeChar(SPW_LINK link, uint8_t char)

Summary

Transmit escape character on the given SPW LINK interface.

Preconditions

SPW_Initialize must have been called for the associated SPW instance.

Parameters

  • link - The selected link ID

  • char - Escape Character to transmit

Returns

None