1.1.5.57 SPW_PKTTX_STATUS

typedef enum
{
    SPW_PKTTX_STATUS_ARM = SPW_PKTTX1_STATUS_ARM_Msk,
    SPW_PKTTX_STATUS_ACT = SPW_PKTTX1_STATUS_ACT_Msk,
    SPW_PKTTX_STATUS_PENDING = SPW_PKTTX1_STATUS_PENDING_Msk,
    SPW_PKTTX_STATUS_DEACT = SPW_PKTTX1_STATUS_DEACT_Msk,
    SPW_PKTTX_STATUS_PREV_MASK = SPW_PKTTX1_STATUS_PREV_Msk,
    /* Force the compiler to reserve 32-bit memory for enum */
    SPW_PKTTX_STATUS_INVALID = 0xFFFFFFFF
} SPW_PKTTX_STATUS;

Summary

Identifies the SPW PKTTX current status

Description

This data type identifies the SPW PKTTX status