1.1.5.49 SPW_PKTRX_SetDiscard

void SPW_PKTRX_SetDiscard(bool discard)

Summary

Set the SPW packet RX inactive incoming mode to discard or stall option

Preconditions

None

Parameters

  • discard - True for discard mode, false for stall mode

Returns

None.

Notes:

  • The discard mode is not working with SAMRH71F20C device

  • It will always stall by defaut, see ErrataSheet