1.1.5.75 SPW_TCH_ConfigureTcEvent

void SPW_TCH_ConfigureTcEvent(uint8_t timeCodeMask, uint8_t timeCodeValue)

Summary

Set SPW TCH Time Code event configuration

Preconditions

None

Parameters

  • timeCodeMask - Bits of new Time Code to check

  • timeCodeValue - Value used to check the new Time Code

Returns

None