1.1.5.65 SPW_PKTTX_InterruptDisable
void SPW_PKTTX_InterruptDisable(SPW_PKTTX_INT_MASK interruptMask)
Summary
Disables SPW TX module Interrupt
Preconditions
SPW_Initialize must have been called for the associated SPW instance
Parameters
interruptMask - Interrupt to be disabled
Returns
None