1.1.5.1 SPW_INT_MASK
typedef enum { SPW_INT_MASK_NONE = 0, SPW_INT_MASK_PKTRX1 = ( 1 << 0), SPW_INT_MASK_PKTTX1 = ( 1 << 1), SPW_INT_MASK_TCH = ( 1 << 2), SPW_INT_MASK_LINK2 = ( 1 << 3), SPW_INT_MASK_DIA2 = ( 1 << 4), SPW_INT_MASK_DI2 = ( 1 << 5), SPW_INT_MASK_LINK1 = ( 1 << 6), SPW_INT_MASK_DIA1 = ( 1 << 7), SPW_INT_MASK_DI1 = ( 1 << 8), /* Force the compiler to reserve 32-bit memory for enum */ SPW_INT_MASK_INVALID = 0xFFFFFFFF } SPW_INT_MASK;
Summary
Identifies the SPW IRQ lines that have pending interrupt
Description
This data type identifies the SPW IRQ lines that have pending interrupt