1.1.5.36 SPW_ROUTER_RoutingTableEntrySet
void SPW_ROUTER_RoutingTableEntrySet(uint8_t logicalAddress, bool delHeader, uint8_t physicalAddress)
Summary
Set a SPW routing table entry for a logical address
Preconditions
None
Parameters
logicalAddress - Logical address entry to configure between 32 to 255
delHeader - If true, discard router byte for this logical address
physicalAddress - The physical address were incoming packet will be routed
Returns
None