1.1.5.77 SPW_TCH_LastTimeCodeSet

void SPW_TCH_LastTimeCodeSet(uint8_t timeCode, bool now)

Summary

Set the SPW TCH Time Code Value. If send now condition is set, send the written time code. Otherwise send the written time code incremented by one at next event.

Preconditions

None

Parameters

  • timeCode - Next Time Code N-1 to be distributed on next event.

  • now - Distribute the written time code now.

Returns

None