Bit 5 – HSOFIES Host Start of Frame Interrupt Enable
Bit 4 – RXRSMIES Upstream Resume Received Interrupt Enable
Bit 3 – RSMEDIES Downstream Resume Sent Interrupt Enable
Bit 2 – RSTIES USB Reset Sent Interrupt Enable
Bit 1 – DDISCIES Device Disconnection Interrupt Enable
Bit 0 – DCONNIES Device Connection Interrupt Enable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.