Jump to main content
38.7.10 Device Global Interrupt Disable Register This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in USBHS_DEVIMR.
Name: USBHS_DEVIDR Offset: 0x0014 Property: Write-only
Bit 31 30 29 28 27 26 25 24 DMA_6 DMA_5 DMA_4 DMA_3 DMA_2 DMA_1 DMA_0 Access W W W W W W W Reset
Bit 23 22 21 20 19 18 17 16 PEP_9 PEP_8 PEP_7 PEP_6 PEP_5 PEP_4 Access W W W W W W Reset
Bit 15 14 13 12 11 10 9 8 PEP_3 PEP_2 PEP_1 PEP_0 Access W W W W Reset
Bit 7 6 5 4 3 2 1 0 UPRSMEC EORSMEC WAKEUPEC EORSTEC SOFEC MSOFEC SUSPEC Access W W W W W W W Reset
Bits 25, 26, 27, 28, 29, 30, 31 – DMA_ DMA Channel x Interrupt Disable
Bits 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 – PEP_ Endpoint x Interrupt Disable
Bit 6 – UPRSMEC Upstream Resume Interrupt Disable
Bit 5 – EORSMEC End of Resume Interrupt Disable
Bit 4 – WAKEUPEC Wakeup Interrupt Disable
Bit 3 – EORSTEC End of Reset Interrupt Disable
Bit 2 – SOFEC Start of Frame Interrupt Disable
Bit 1 – MSOFEC Micro Start of Frame Interrupt Disable
Bit 0 – SUSPEC Suspend Interrupt Disable
On this page
Bits 25, 26, 27, 28, 29, 30, 31 – DMA_ DMA Channel x Interrupt Disable Bits 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 – PEP_ Endpoint x Interrupt Disable Bit 6 – UPRSMEC Upstream Resume Interrupt Disable Bit 5 – EORSMEC End of Resume Interrupt Disable Bit 4 – WAKEUPEC Wakeup Interrupt Disable Bit 3 – EORSTEC End of Reset Interrupt Disable Bit 2 – SOFEC Start of Frame Interrupt Disable Bit 1 – MSOFEC Micro Start of Frame Interrupt Disable Bit 0 – SUSPEC Suspend Interrupt Disable
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.