38.7.26 Device Endpoint Interrupt Enable Register (Isochronous Endpoints)
This register view is relevant only if EPTYPE = 0x1 in ”Device Endpoint x Configuration Register”.
For additional information, see ”Device Endpoint x Mask Register (Isochronous Endpoints)”.
This register always reads as zero.
The following configuration values are valid for all listed bit names of this register:
0: No effect.
1: Clears the corresponding bit in USBHS_DEVEPTIMRx.
| Name: | USBHS_DEVEPTIERx (ISOENPT) |
| Offset: | 0x01F0 + x*0x04 [x=0..8] |
| Reset: | 0 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| RSTDTS | EPDISHDMAS | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| FIFOCONS | KILLBKS | NBUSYBKES | ERRORTRANSES | DATAXES | MDATAES | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| SHORTPACKETES | CRCERRES | OVERFES | HBISOFLUSHES | HBISOINERRES | UNDERFES | RXOUTES | TXINES | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |